Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Standard bevel gears type B ratio 1:2 - Standard bevel gears type B, straight geared 90°, 20° pressure angle, ratio 1:2
Bill of material
Standard bevel gears type B ratio 1:2 KETTEN FUCHS Product no. 420-030-230B
CNSORDERNO
Order number
420-030-230B
M
Modul
3.0
Z
Number of Teeth
30
DE
Dimensions
91.80 mm
DP
Dimensions
90.0 mm
A
Dimensions
42.1 mm
F
Dimensions
17.0 mm
DN
Dimensions
55.3 mm
D1
Dimensions
16.0 mm
DM
Dimensions
56.00 mm
L
Dimensions
38.0 mm
S
Dimensions
4.1 mm
LM
Dimensions
25.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices